Produkt in den Warenkorb gelegt

Mitutoyo Screw Pitch Gauges

Mehr Produkte von Mitutoyo
×
  • Screw Pitch Gauge Sets with 28, 30, or 51 Leaves
  • Unified and Metric Screw Pitch Ranges from 4-46 Threads per Inch (TPI) or 0.25 – 6mm
  • Steel Construction Ensures Accurate Readings Over Time

Mitutoyo Screw Pitch Gauges are essential for precise measurement of thread pitch in screws, bolts, and optical mounts. Designed for accuracy, these Gauges can measure both unified and metric threads to ensure optimal fit and performance. Made with high-quality, hardened steel construction, these Gauges offer exceptional durability and reliability. Mitutoyo Screw Pitch Gauges feature clearly marked, easily readable scales, making it simple to select the correct size for any application requiring measurement of fine threads.

Spezifikationen

Material:
Steel

Produkte

 Titel   Vergleichen   Artikelnummer   Preis  Kaufen
30 Leave, 4 -42 Pitch Gauge Set
51 Leave, 4 -42, 0.4-7mm, Pitch Gauge Set
28 Leave, 4 -42, 0.5 - 6mm, Pitch Gauge Set
28 Leave, 0.25 - 2.5mm Pitch Gauge Set

Passende Produkte

 
Vertrieb & Beratung
 
weitere regionale Telefonnummern
Einfaches
ANGEBOTSTOOL
Geben Sie zum Starten die Produktnummer ein.