Produkt in den Warenkorb gelegt

Cardboard Eclipse Shades - 10 Pack

×
Produkt #29-945 Kontakt
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€43,00
Stk. 1+
€43,00
Mengenrabatte
Angebotsanfrage
Preise exklusiv der geltenden Mehrwertsteuer und Abgaben
Downloadbereich

Spezifikationen

Produktdetails

Typ:
Eclipse Glasses
Hinweis:
The lenses of this product meet transition requirements of scale for 12-16 of EN 169/1992, 2012 transition requirements of scale for EN 1836:2005 & AS/NZS 1338.1:1992, and the ISO 12312-2:2015 standard from the Queensland Directive.

Physikalische und mechanische Eigenschaften

Aufbau:
Cardboard (Frame), Polymer (Window)

Konformität mit Standards

RoHS:
Konformitätszertifikat:

Produktdetails

  • Suitable for Direct Solar Viewing
  • Safely Observe Solar Events
  • ISO- and CE-Certified Protection
  • Multipacks Ideal for Educational Use

Solar Eclipse Glasses and Viewers offer ISO and CE-Certified protection against harmful solar radiation and are suitable for direct solar viewing. Durable and reusable plastic glasses are available individually, and cardboard glasses and handheld viewers are available individually or in multipacks of 10, 25, and 100 pieces. The glasses and viewers meet transmission requirements of scale for 12-16 of EN 169/1992 and the ISO 12312-2:2015 standard. Solar Eclipse Glasses and Viewers are ideal for safely viewing solar phenomena such as sunspots, flares, and eclipses while being an excellent choice for education.

 
Vertrieb & Beratung
 
weitere regionale Telefonnummern
Einfaches
ANGEBOTSTOOL
Geben Sie zum Starten die Produktnummer ein.